Download document () of 20
Discontinued

MDL-V-3

Eaton Bussmann series MDL time-delay glass tube fuse (EOL), 250 Vac, 32 Vdc (self certified), 3A, 100 AIC at 250 Vac, 10 kAIC at 125 Vac, Ferrule end X ferrule end, Non Indicating, with axial leads

General specifications

Product Name
Eaton Bussmann series MDL time-delay glass tube fuse
Catalog Number
MDL-V-3
UPC
051712375702
Product Length/Depth
1.25 in
Product Height
1.25 in
Product Width
0.25 in
Product Weight
0.013 lb
Compliances
CE Marked

Product specifications

Used with
axial leads and caps
Amperage Rating
3 A
Interrupt rating
10 kAIC at 125 Vac
100 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%, 5 sec at 200%
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic- small dimension
Application
Electronic circuits

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.