Download document () of 20

N052-012

12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N052-012
UPC
037332013187
Product Length/Depth
1 in
Product Height
1.7 in
Product Width
18.9 in
Product Weight
0.8 lb
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Package Contents
Cat5e Patch Panel 568B-12 Port, 1U
System Requirements
Cat5/5e
Product Features
TAA Compliant
Product Highlights
19 in. rackmount ready, 1U Height ( 1.75" )
EIA/TIA 2/32 spacing
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
110 type punchdown termination
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Features
Flex Center
Number Of Ports
12
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Panel Style
Punchdown

Export product specification