Download document () of 20

N252-048-1U

48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-048-1U
UPC
037332151735
Product Length/Depth
3.31 in
Product Height
1.72 in
Product Width
19 in
Product Weight
3.2 lb
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Color
Black
Package Contents
48port, 1U, Cat6 110 punch down patch panel
System Requirements
Cat5/5e
Cat6
Product Features
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Space saving CAT6 Rated 48-port 1U 110 type Patch panel
Built-in wire management loom
Removable "upper-deck" for easy punch down termination
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Features
Flex Center
Number Of Ports
48
Panel Style
Punchdown

Export product specification