Download document () of 20
We make what matters work*

N528SS6

Eaton B-Line series spring nut, 0.85" H x 1.3750" L x 1.31" W, Steel, Stainless steel type 316, 3/8”-16 bolt size

General specifications

Product Name
Eaton B-Line series spring nut
Catalog Number
N528SS6
UPC
781011404604
Product Length/Depth
1.375 in
Product Height
0.85 in
Product Width
1.31 in
Product Weight
0.09 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
3/8”-16
Product Category
Channel nuts
Type
Spring nut

Material/finish

Finish
Stainless steel type 316
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.