Download document () of 20

NFI-U08-2A

8Port Unmanaged Industrial Fast Ethernet Switch w EIP QoS, Plug and Play, 10/100, Wall mountable, (-40° to 75°C)

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NFI-U08-2A
UPC
037332282040
Product Length/Depth
4.56 in
Product Height
3.92 in
Product Width
1.97 in
Product Weight
0.97 lb
Compliances
RoHS
FCC Compliant
CE Marked
UKCA
REACH
TAA Compliant
IEEE Certified
Certifications
NOM

Product specifications

Type
Unmanaged Industrial Ethernet Switch with EIP QOS
Package Contents
Owner's manual
NFI-U08-2A 8-Port Unmanaged Industrial Ethernet Switch
DIN rail-mounting clip (pre-installed)
Product Features
MAC Auto Learning
TAA Compliant
Industrial Grade
Storm Control
Auto MDI/MDIX Crossover Detection
Product Highlights
EIP QoS control mechanism, widely used for Ethernet/IP data stream
Industrial-grade switch supports operating temperature range of -40° to 75°C
Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
8 auto-negotiable 10/100 Mbps RJ45 ports connect devices over a LAN.
Form Factor
DIN-Rail
Network Compatibility
100 Mbps (Fast Ethernet)
Number of ports (other)
8
Power consumption - max
3 W
Ports Detail
8x 10/100Base-T
Voltage Compatibility (VDC)
From 12~48
Color
Black
Material
Metal casing
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5% to 95% (Non-Condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
Maximum of 0.5A DC. The device shall be supplied by SELV circuit.
Network Compatibility Details
Auto-negotiable
Led Indicator
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving; 4- RPS (Green): for Redundant Power ON; 5- ALM(Green): for Alarm triggered for abnormal power or power link down status.
Switching Capacity
1.6Gbps (200Mbps Per Port with Full Duplex)
Switching Capacity Details
200Mbps Per Port with Full Duplex
Network Switch Ports
10/100 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.