Download document () of 20

NG16POE-1

16-Port 10/100/1000 Mbps Gigabit Ethernet Unmanaged Switch with PoE+, 220W, Metal Enclosure, 1U Rack

General specifications

Product Name
Eaton Tripp Lite series unmanaged ethernet switch
Catalog Number
NG16POE-1
UPC
037332287229
Product Length/Depth
8.1 in
Product Height
1.7 in
Product Width
17 in
Product Weight
8.38 lb
Compliances
IEEE Certified
FCC Class B
REACH
UKCA
RoHS
CE Marked
Certifications
IEC 62368-1
CSA Std. C22.2
UL 62368-1

Product specifications

Type
  • Fanless
  • Unmanaged Switch
Input Plug Type
C14
Package Contents
NG16POE-1 16-Port Gigabit Ethernet Unmanaged Switch with PoE+
Detachable C13 to C14 power cord, 5 ft. (1.5 m)
(2) Rack-mounting brackets
(8) Bracket screws
(4) Rubber feet
Owner’s manual
Product Features
Auto MDI/MDIX Crossover Detection
MAC Auto Learning
Product Highlights
Supports PoE to save you expense and effort of powering PoE devices individually
16 twisted-pair auto-negotiable RJ45 ports support auto MDI/MDIX functionality
Unused ports shift into low-power state without interrupting network connection
Consumes just 10W maximum input power to help you save energy costs
Designed for either desktop installation or 1U rack mounting with included hardware
Form Factor
Desktop
Rackmount
Voltage Compatibility (VAC)
100 - 240 VAC
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
16
Power consumption - max
400 W
Power Consumption Detail
Maximum power consumption is at 100% switching capacity with 247W POE consumption.
Electrical Consumption (Max PoE Load)
220W
Electrical Consumption (Max)
260W
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
220
PoE Supported Ports
16
Ports Detail
16x 10/100/1000BASE-T
Color
Black
Cord Length
5 ft
Form Factors Supported
Desktop, Rackmount
Material
Metal
Operating Humidity Range
10% - 90%, RH (Non-condensing
Operating Temperature
  • 32° to 104°F (0° to 40℃)
  • 32° to 104°F (0° to 40℃)
Operating Temperature Range
32° to 104°F (0° to 40℃)
Rack Height
1U
Rack Units
1
Minimum Required Rack Depth
8.18 in
Relative Humidity
10% to 90% (Non-Condensing)
Storage Temperature Range
-14° to 158°F (-10° to 70℃)
Network Compatibility Details
Auto-negotiable
Nominal Input Voltage Description
100-240V AC nominal input
Led Indicator
Power LED (Green for Power ON); One LED per RJ45 port (Green indicates 10/100/1000Mbps link; Yellow indicates 10/100Mbps link; LEDs flash to indicate port activity); One PoE LED per RJ45 port (Green indicates PoE connection)
Recommended Category Cable
Cat5e, Cat6, Cat6a
SFP Uplink Ports
0
Storage Humidity Range
10% - 90%, RH (Non-condensing
Switching Capacity
32Gbps
Switching Capacity Details
2 Gbps per port with full duplex
Jumbo Frames
10000
MAC Addresses
8192
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)
POE Type
Type 2 PoE+ (30W, IEEE 802.3at)

Export product specification