Download document () of 20

NGI-M05-C1

5-Port Managed Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, GbE SFP Slot, -40° to 75°C, DIN Mount, TAA

General specifications

Product Name
Eaton Tripp Lite series managed industrial ethernet switch
Catalog Number
NGI-M05-C1
UPC
037332266583
Product Length/Depth
4.13 in
Product Height
5.36 in
Product Width
1.22 in
Product Weight
1.17 lb
Compliances
FCC Compliant
RoHS
REACH
IEEE Certified
CE Marked
TAA Compliant

Product specifications

Type
  • Fanless
  • Managed Industrial Gigabit Ethernet Switch
Features
Flex Center
Package Contents
NGI-M05-C1 5-Port Managed Industrial Gigabit Switch
DIN rail-mounting clip (pre-installed)
Product Features
SNMP
RMON
Auto MDI/MDIX Crossover Detection
DHCP Snooping
MAC Auto Learning
Storm Control
TAA Compliant
Console Port
Product Highlights
RJ45 ports can be repurposed as a console port for access to command line interface
Industrial-grade switch supports operating temperature range of -40° to 75°C
Easy-to-read LEDs indicate connection and activity status for each port
CLI or web management allows monitoring and control of each connected device
5 auto-negotiable RJ45 and a GbE SFP port connect devices over a LAN
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
5
Features
Flex Center
Power consumption - max
10 W
Power Consumption Detail
10W
PoE Supported Ports
0
Ports Detail
5x 10/100/1000Mbps
Voltage Compatibility (VDC)
20-57
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Metal Housing
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5 to 95% (non-condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
0.35A
Network Compatibility Details
Auto-negotiable
Led Indicator
- PWR (Green): for Power, - ALM (Red): for PWR & RPS fails, - RPS (Green): for Power by terminal block RPS, - 1000 1~5th (Green): for Ethernet speed 1000Mbps, - LNK/ACT 1~5 th (Green): for data transmitting/receiving, - SFP 6th (Green): for speeds at 1000Mbps
SFP Uplink Ports
1
SFP Uplink Ports Detail
100Base-FX/1000Base-X
Switching Capacity
12Gbps (1Gbps per Port with Full Duplex)
Switching Capacity Details
1Gbps Per Port with Full Duplex
ESD Protection
±8kV air discharge/ ±4kV contact discharge
Jumbo Frames
10000
MAC Addresses
8000
OSI Layer
Layer 2
Fans (Type/Quantity)
Fanless
TAA Compliance
Yes
Network Switch Ports
10/100/1000 (RJ45)
Dedicated SFP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.