Eaton Bussmann series low voltage british standard fuse, 32A, AC 415 V, V88/A1, 18 x 55 mm, gM, 32M40
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
NITD32M40
|
| UPC |
051712844383
|
| EAN |
5027590504126
|
| Product Length/Depth |
57 mm
|
| Product Height |
18 mm
|
| Product Width |
18 mm
|
| Product Weight |
27.05 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
32 A
|
| Breaking capacity |
80 kA
|
| Interrupt rating |
80 kAIC
|
| Rated switching capacity |
80 kA
|
| Voltage rating |
415 V
|
| Voltage type |
AC
|
| Color |
None
|
| Fuse type |
NITD
|
| Class |
Class gM
|
| Connection |
Bolt-on
|
| Construction size |
A1
|
| Fitted with: |
Offset bolted tags
|
| Fuse indicator |
None
|
| Fuse shape |
Offset slotted bolted tags
|
| Fuse size |
BS88/A1
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
gM (motor protection)
|