Download document () of 20
We make what matters work*

OSC/LINK

Neutral link, low voltage, 100 A, AC 550 V, BS88, BS

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
OSC/LINK
Model Code
100A 550V AC, BS88, BS LV Neutral link
EAN
5027590505079
Product Length/Depth
96 mm
Product Height
1.2 mm
Product Width
12.7 mm
Product Weight
6.3 g
Compliances
CE

Export product specification