Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Outlet plate, 20A, flex
| Product Name |
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
|
| Catalog Number |
P210
|
| Model Code |
P210
|
| EAN |
5010826125790
|
| Product Length/Depth |
40 mm
|
| Product Height |
86 mm
|
| Product Width |
86 mm
|
| Product Weight |
0.101 kg
|
| Compliances |
RoHS conform
|
| Certifications |
BS 5733
|
| Features |
Halogen free
|
| Degree of protection |
IP20
|
| Base color |
Gray
|
| Base material |
Thermoplastic
|
| Terminal material |
Brass
|
| RAL-number (Akin) |
9016
|
| Recommended back box depth - min |
25 mm
|
| Special features |
Terminal Screw Zinc Coated Steel with clear Passivation
|
| Type |
|
| Amperage Rating |
20A
|
| Voltage rating |
250 V AC
|
| Clamp type |
Other
|
| Head style |
Combination head
|
| Connection system |
Screwed terminal
|
| Material quality |
Thermoplastic
|
| Mounting method |
Flush mounted (plaster)
|
| Color |
White
|
| Number of gangs |
1
|
| Fixing centers |
60.3 mm
|
| Front plate color/finishing |
White
|
| Front plate depth |
9 mm
|
| Front plate material |
Urea
|
| Front plate/module dimensions |
86 mm x 86 mm
|
| Material |
Plastic
|
| Terminal capacity (LN and E) |
2.5 mm² (4x) or 4 mm² (2x) or 6 mm² (1x)
|