Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Cable outlet adaptor plate for 20A switch/3A fused connection unit
| Product Name |
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
|
| Catalog Number |
P212
|
| Model Code |
P212
|
| EAN |
5010826125806
|
| Product Length/Depth |
10 mm
|
| Product Height |
86 mm
|
| Product Width |
86 mm
|
| Product Weight |
0.021 kg
|
| Compliances |
BS 5733
RoHS conform |
| Features |
Halogen free
|
| Surface finishing |
Matt
|
| Type |
|
| Voltage rating |
250 V AC
|
| Surface protection |
Untreated
|
| Color |
White
|
| Material quality |
Thermoplastic
|
| RAL-number (Akin) |
9016
|
| Mounting position |
Horizontal
|
| Number of gangs |
1
|
| Front plate color/finishing |
White
|
| Front plate depth |
Taper from 2 mm to 8 mm
|
| Front plate material |
Thermoplastic
|
| Front plate/module dimensions |
86 mm x 86 mm
|
| Material |
Plastic
|
| Model |
1-fold
|