Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. TV outlet, co-axial, 1G
| Product Name |
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
|
| Catalog Number |
P351
|
| Model Code |
P351
|
| EAN |
5010826125868
|
| Product Length/Depth |
25 mm
|
| Product Height |
86 mm
|
| Product Width |
86 mm
|
| Product Weight |
0.094 kg
|
| Compliances |
RoHS conform
|
| Certifications |
BS EN 50083-2
BS EN 60728-11 BS EN 60728-4 BS EN 60669-1 |
| Features |
Antibacterial treatment
Halogen free Insulated mounting |
| Surface finishing |
Matt
|
| Type |
Communication outlet
Premera white moulded
|
| Surface protection |
Untreated
|
| Material quality |
Duroplast
|
| Mounting method |
Flush mounted (plaster)
|
| Color |
White
|
| Fastening type |
Mounting with screw
|
| Connection type |
Screwed terminal
|
| Number of gangs |
1
|
| Number of socket outlets (switchable) |
0
|
| Number of units |
1
|
| RAL-number (Akin) |
9016
|
| Recommended back box depth - min |
25 mm
|
| Fixing centers |
60.3 mm
|
| Special power supply |
No special power supply
|
| Built-in installation box depth - min |
25 mm
|
| Fault current rating |
1000 mA
|
| Frequency rating - max |
50 Hz
|
| Frequency rating - min |
50 Hz
|
| Nominal current |
0 A
|
| Nominal voltage - max |
0 V
|
| Number of active pins (flat) |
0
|
| Number of active pins (round) |
0
|
| Number of modules (module system) |
0
|
| Number of phases |
1
|
| Degree of protection (IP) |
IP20
|
| Front plate color/finishing |
White
|
| Front plate depth |
9 mm
|
| Imprint/indication |
Other
|
| Front plate material |
Urea
|
| Front plate/module dimensions |
86 mm x 86 mm
|
| Material |
Plastic
|
| Model |
Other
|