Eaton Moeller series White moulded range (PREMERA) - Wiring Devices. Telephone outlet, 1G, single, RJ11
| Product Name |
Eaton Moeller series White moulded range (PREMERA) - Wiring devices
|
| Catalog Number |
P362
|
| Model Code |
P362
|
| EAN |
5010826125967
|
| Product Length/Depth |
90 mm
|
| Product Height |
30 mm
|
| Product Width |
90 mm
|
| Product Weight |
0.061 kg
|
| Compliances |
RoHS conform
|
| Certifications |
ISO/IEC 11801
TIA/EIA 568.0D BS EN 50173-1 |
| Type |
Communication Outlets
Premera White Moulded
|
| Accessory/spare part type |
Other
|
| Number of gangs |
1
|
| Recommended back box depth - min |
25 mm
|
| Fixing centers |
60.3 mm
|
| Base color |
White
|
| Base material |
Thermoplastic
|
| Front plate color/finishing |
White
|
| Front plate depth |
9 mm
|
| Front plate material |
Urea
|
| Front plate/module dimensions |
86 mm x 86 mm
|