Knowledge Search
Download document () of 20
We make what matters work*

P3LM2C/DC1

Eaton Crouse-Hinds series Vaporgard Pro P2L LED, 3.0A, Cool white, DC drive, 50W HID or 150-200W incan equiv, 50/60 Hz, Without guard, Heat and impact resistant glass lens, 3000 lm, Copper-free alum, Mounting module adapter, 10-30 Vdc, 29W

General specifications

Product Name
Eaton Crouse-Hinds series Vaporgard Pro P2L LED light fixture
Catalog Number
P3LM2C/DC1
UPC
662276841895
Product Length/Depth
4.5 in
Product Height
2.55 in
Product Width
4.5 in
Product Weight
1.7 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
3000
Color temperature
Cool white
Mounting Method
Mounting module adapter
Voltage rating
10-30 Vdc
Drive type
DC
Frequency rating
50/60 Hz
Lens material
Heat and impact resistant glass
Wattage
29W
Amperage Rating
3A
Material
Copper-free aluminum
Power factor
> 0.9
Guard
Without guard
Equivalent luminaire
50W HID or 150-200W incandescent

Export product specification