Download document () of 20
We make what matters work*

P771

Eaton Moeller series Weatherproof range (PREMERA PROOF) - Wiring Devices. Socket, 13A, 1G, switched, IP66

General specifications

Product Name
Eaton Moeller series Weatherproof range (PREMERA PROOF) - Wiring devices
Catalog Number
P771
Model Code
P771
EAN
5010826132743
Product Length/Depth
63 mm
Product Height
103 mm
Product Width
82 mm
Product Weight
0.36 kg
Compliances
RoHS conform
Certifications
EN 60669-1
GSO BS 1363-2

Product specifications

Features
Protective contact
Halogen free
Fitted with:
On/Off switch
Child-protection
Loop through function
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
Other Accessories Premera Proof
Amperage Rating
13 A
Voltage rating
250 V AC
Contact material
Nickel
Silver
Head style
Combination head
Surface protection
Untreated
Material quality
Duroplast
Switch type
Single-pole
Mounting method
Flush mounted (plaster)
Color
White
Fastening type
Mounting with screw
Connection type
Screwed terminal
Number of gangs
1
Number of socket outlets (switchable)
1
Number of units
1
RAL-number (Akin)
0
Base color
Gray
Base material
Thermoplastic
Special power supply
No special power supply
Terminal material
Brass
Built-in installation box depth - min
0 mm
Fault current rating
0 mA
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Nominal current
13 A
Nominal voltage - max
240 V
Number of active pins (flat)
0
Number of active pins (round)
0
Number of modules (module system)
0
Number of phases
2
Degree of protection (IP)
IP66
Front plate color/finishing
Gray
Front plate depth
21 mm
Imprint/indication
Other
Front plate material
Thermoplastic
Front plate/module dimensions
82 mm x 195 mm x 62.5 mm
Material
Thermoplastic
Plastic
Rocker color
Gray
Terminal capacity (LN and E)
Switch terminals = 2.5 mm² (2x) or 4 mm² (1x)
Socket terminals = 2.5 mm² (4x) or 4 mm² (2x)
Model
British Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.