Eaton Power Defense molded case circuit breaker, PDF2, 3P, 100A, 65KA/480V, PXR25LSIG, Modbus, CAM, Relays, No Terminals
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDF23M0100P3DN
|
| UPC |
786689840136
|
| Product Length/Depth |
7.81 in
|
| Product Height |
6.13 in
|
| Product Width |
6.81 in
|
| Product Weight |
5 lb
|
| Frame size |
2
|
| Trip Type |
PXR25
|
| Voltage rating |
600 Vac
|