Eaton Power Defense molded case circuit breaker accessory terminal, Terminal, 600 A, Three-pole, PD3 Global, Power Defense, Frame J-K, Power Defense, Screw terminal, Frame 3
| Product Name |
Eaton Power Defense terminal
|
| Catalog Number |
PDG3X3TS600
|
| UPC |
786689261719
|
| Product Length/Depth |
152.4 mm
|
| Product Height |
25.4 mm
|
| Product Width |
203.2 mm
|
| Product Weight |
136.08 g
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
CSA IEC 60947-2 UL 489 |
| Amperage Rating |
600 A
|
| Frame |
3
|
| Number of poles |
Three-pole
|
| Circuit breaker type |
PD3 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Terminals |
Screw terminal
|