Eaton Power Defense molded case circuit breaker accessory terminal, Handle mechanism, High performance handle, Power Defense, Power Defense, 4 ft., NEMA 4/4X, 4 ft, Frame 4
| Product Name |
Eaton Power Defense terminal
|
| Catalog Number |
PDG4XFS04HPX
|
| UPC |
786689337841
|
| Product Length/Depth |
508 mm
|
| Product Height |
64 mm
|
| Product Width |
508 mm
|
| Product Weight |
3629 g
|
| Frame |
4
|
| Series |
Power Defense
|
| Shaft length |
4 ft
|
| Degree of protection (enclosure) |
NEMA 4X
NEMA 4 |
| Cable size |
4 ft
|