Download document () of 20
We make what matters work*

PHV-5R4H505-R

Eaton PHV supercapacitor, 5.4 V, 5 F, 0.07 Ω, Horizontal Pack

General specifications

Product Name
Eaton PHV cylindrical cell supercapacitor pack
Catalog Number
PHV-5R4H505-R
UPC
051712353786
Product Length/Depth
32.5 mm
Product Height
11 mm
Product Width
21.3 mm
Product Weight
6.8 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Horizontal
Size
32 x 20.8 x 10.5 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
0.07 Ω
Operating temperature range
-40 °C to +65 °C
Series
PHV
Max voltage
5.4 V
Capacitance
5 F
Leakage
28 µA
Energy
72.9 J
Power
104 W
Peak current (1 sec)
10 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

Export product specification