Knowledge Search
Download document () of 20
We make what matters work*

PM5

Eaton Crouse-Hinds series Champ mounting module, Copper-free aluminum, Stanchion straight mount, 1-1/2" trade size, Used with VMV and VMV high wattage series luminaires

General specifications

Product Name
Eaton Crouse-Hinds series Champ mounting module
Catalog Number
PM5
UPC
782274328324
Product Length/Depth
14.25 in
Product Height
4.87 in
Product Width
13.25 in
Product Weight
4.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Used with
VMV and VMV high wattage series luminaires
Mounting Method
Stanchion straight
Material
Copper-free aluminum
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.