Download document () of 20
We make what matters work*

RBC7A

UPS Replacement Battery Cartridge for select APC UPS

General specifications

Product Name
Eaton Tripp Lite series
Catalog Number
RBC7A
UPC
037332118431
Product Length/Depth
9.25 in
Product Height
9.25 in
Product Width
8.75 in
Product Weight
24.1 lb
Compliances
RoHS

Product specifications

Package contents
  • UPS battery replacement cartridge
  • Instruction manual with installation, recycling and warranty information
Battery type
12V 17AH (2)
Relative humidity
0-95% non-condensing
Product Highlights
Rugged, leakproof construction
Up to 30% longer runtime than basic replacements
18 month limited warranty (U.S. and Canada -- warranties may vary by country)
OEM certified premium batteries
Maintenance-free
Wide operating temperature range
Typical Battery Life
3 - 5 years, depending on host UPS operating conditions
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation
0 - 50,000

Export product specification