Photo is representative
Download
Eaton RE series rack, RE Rack,Premier, 45U,600x1200
Product Name |
Eaton RE series rack
|
Catalog Number |
REV456120PB
|
Product Length/Depth |
1200 mm
|
Product Height |
2125 mm
|
Product Width |
600 mm
|
Product Weight |
166 kg
|
Certifications |
CE
|
Surface finish |
Black powder coat
|