Download document () of 20
We make what matters work*

RST20HWH

Eaton Bussmann series Fuse-holder, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, front connected, white

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RST20HWH
EAN
5027590507103
Product Length/Depth
27.1 mm
Product Height
54.1 mm
Product Width
79.1 mm
Product Weight
136 g
Compliances
CE
RoHS Compliant
Certifications
CSA

Electrical data

Amperage Rating
63 A

Product specification

Number of poles
Single-pole

Export product specification