Download document () of 20
We make what matters work*

SB1-DMS

Fuse-base, low voltage, 250 A, AC 690 V, NH1, 1P, IEC, polyester

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
SB1-DMS
EAN
5027590508407
Product Length/Depth
26.6 mm
Product Height
11.2 mm
Product Width
8.4 mm
Product Weight
500 g
Compliances
CE

Electrical rating

Amperage Rating
250 A

Product specifications

Number of poles
Single-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.