Fuse accessory, Fuse-holder, low voltage, 100 A, AC 550 V, BS88, 1P, BS, front connected, black, fuse-link OSD, BS88-2
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
SC100H
|
| Model Code |
100A, AC 550V, BS88, 1P, BS Fuse-holder
|
| UPC |
051712419352
|
| EAN |
5027590508506
|
| Product Length/Depth |
156 mm
|
| Product Height |
115 mm
|
| Product Width |
197 mm
|
| Product Weight |
335.9 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
100 A
|
| Voltage rating at AC |
550 V a.c.
|
| Model |
Safeclip
|
| Connection |
Front Connected
|
| Number of poles |
Single-pole
|
| Fuse type |
OSD
|