Knowledge Search
Download document () of 20
We make what matters work*

SL8

Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Malleable iron, 3"

General specifications

Product Name
Eaton Crouse-Hinds series SL sealing locknut
Catalog Number
SL8
UPC
784564320087
Product Length/Depth
3.96 in
Product Height
1.37 in
Product Width
2.52 in
Product Weight
0.38 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
3R
4
12

Product specifications

Conduit type
Rigid/IMC
Trade size
3 in
Material
Malleable iron

Export product specification