Download document () of 20

SLN12ZN

Eaton B-Line series slip on lock nut, 3.3750" H x 8" L x 5.25" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series slip on lock nut
Catalog Number
SLN12ZN
UPC
781011045777
Product Length/Depth
8 in
Product Height
3.375 in
Product Width
5.25 in
Product Weight
0.117 lb
Certifications
Not Applicable

Material/finish

Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.