Knowledge Search
Download document () of 20
We make what matters work*

SMD4
STREET LIGHTING FUSE >4A 415V

Eaton Bussmann series low voltage british standard fuse, 4A, AC 415 V, 13 x 29 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
SMD4
Model Code
STREET LIGHTING FUSE >4A 415V
EAN
5027590511049
Product Length/Depth
29 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical rating

Amperage Rating
4 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
10 kA
Voltage rating
415 V
Voltage type
AC

Physical details

Color
None
Fuse type
SMD

General information

Class
Class gG/gL
Connection
Ferrule end x ferrule end
Construction size
Other
Fuse indicator
None
Fuse shape
Cylindrical
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification