Download document () of 20
We make what matters work*

SP40SE

Eaton SAFEPATH in-building mass notification system, red, 240 V, 25/70/100V, UL 864/1711

General specifications

Product Name
Eaton SAFEPATH in-building mass notification system
Catalog Number
SP40SE
UPC
786697061387
Product Length/Depth
6 in
Product Height
21 in
Product Width
16 in
Product Weight
36 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
UL 1711
FCC
MEA
CSFM
UL 864
Integration with the following
Paging/telephone systems
Background music systems
Housing color
Red
Housing material
Steel enclosure
Supervised audio power
40 W
Digital voice messages
8
Frequency response - voice - max
6.5 Kilo Hertz
Frequency response - voice - min
275 Hz
Frequency response - background music - max
15 Kilo Hertz
Frequency response - background music - min
100 Hz
Standby current draw
130 mA
Alarm current draw
4.7 A
Supervised 24 VDC Synchronized Strobe Power
2 A
Voltage
240 V
Audio power
Expandable to 5280 W
40 W
Audio output
70 V
25 V
100 V

Export product specification