Download document () of 20
We make what matters work*

SRCABLEVRT12

SmartRack 12-in. (30.48 cm) Width High Capacity Vertical Cable Manager - Double finger duct with cover

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEVRT12
UPC
037332161284
Product Length/Depth
6.02 in
Product Height
24.45 in
Product Width
12.9 in
Product Weight
9.2 lb
Compliances
RoHS
EIA-310-E

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover, mounting hardware
Product Highlights
High capacity (12-in. (30.48 cm) width) for large cable bundles
Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
Split into three 2-ft. (0.61 m) sections to allow for multiple installation options
Organizes cables within an Open Rack
Cold rolled steel with black finish
Toolless button mounts
Helps eliminate cable stress
Cable Manager Form Factor
Vertical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.