Download document () of 20
We make what matters work*

SRCABLEVRT3FC

High-Capacity Vertical Cable Manager - Double Finger Duct, Yellow, 6 ft. (1.8 m)

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEVRT3FC
UPC
037332240026
Product Length/Depth
5.31 in
Product Height
24.45 in
Product Width
4.4 in
Product Weight
5.5 lb
Compliances
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
(3) Vertical Fiber Cable Managers, Yellow, 2 ft. (0.6 m)
Product Highlights
Features button mounts for toolless installation in an EIA-standard 19 in. rack
High-visibility yellow steel helps your bundle stand out in a crowded rack
Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
High-capacity 3 in. width allows installation and routing of larger cable bundles
Fingers and pass-through holes allow easy routing and separation of bundled cables
Cable Manager Form Factor
Vertical

Export product specification