Download document () of 20
We make what matters work*

SRCABLEVRT6

SmartRack 6-in. (15.24 cm) Wide High Capacity Vertical Cable Manager - Double finger duct with cover

General specifications

Product Name
Eaton Tripp Lite series SmartRack finger duct
Catalog Number
SRCABLEVRT6
UPC
037332159243
Product Length/Depth
6.02 in
Product Height
24.45 in
Product Width
6.9 in
Product Weight
6.28 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover, mounting hardware
Product Highlights
Helps eliminate cable stress
Cold rolled steel with black finish
Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
Organizes cables within an Open Rack
Toolless button mounts
Split into three 2-ft. (0.61 m) sections to allow for multiple installation options
High Capacity (6-in. (15.24 cm) width) for large cable bundles
Cable Manager Form Factor
Vertical

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.