Download document () of 20
We make what matters work*

SRCASTER

SmartRack Rolling Caster Kit, 4 pack

General specifications

Product Name
Eaton Tripp Lite series SmartRack caster
Catalog Number
SRCASTER
UPC
037332145352
Product Length/Depth
8.3 in
Product Height
3.2 in
Product Width
4.5 in
Product Weight
5.7 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Rolling caster kit
Package contents
Includes casters, installation guide and mounting hardware
Accessory Type
Rolling Caster Kit
Product Highlights
Per caster rating of 550 lbs (249.5 kgs)
Includes 4 casters, installation guide and mounting hardware
Included with all floor-standing rack enclosure models (48/45/42/25/12U)
Can be purchased as an accessory to turn stationary 4-post open frame and wall-mount racks into mobile rolling racks

Export product specification

Product Page (web)

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.