| Product Name |
Eaton Tripp Lite series SmartRack hardware
|
| Catalog Number |
SRSCREWS
|
| UPC |
037332143181
|
| Product Length/Depth |
3.7 in
|
| Product Height |
2.2 in
|
| Product Width |
2.4 in
|
| Product Weight |
0.5 lb
|
| Compliances |
RoHS
EIA-310-E |
| Accessory Class |
Rack accessories |
| Features |
Flex Center
|
| Accessory/spare part type |
|
| Package contents |
|
| Accessory Type |
Mounting Accessories
Rack Mounting Hardware |
| Product Highlights |
Compatible with all #12-24 threaded hole racks
Fastens equipment to threaded hole rack mount rails Threaded hole hardware kit - 50 each #12-24 screws |