Knowledge Search
Download document () of 20
We make what matters work*

T47

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, T shape, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
T47
UPC
782274627502
Product Length/Depth
7.44 in
Product Height
3.19 in
Product Width
2.31 in
Product Weight
2.85 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
T
Trade size
1-1/4"
Material
Feraloy iron alloy

Export product specification