Download document () of 20
We make what matters work*

TAC25
25A 1200V AC 660V DC INDUSTRIAL FUSE

Fuse-link, high speed, 25 A, AC 1200 V, DC 660 V, BS2692-1, 22 x 139 mm, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
TAC25
Model Code
25A 1200V AC 660V DC INDUSTRIAL FUSE
UPC
051712392761
EAN
5027590512831
Product Length/Depth
139 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
105.5 g
Certifications
BS 2692-1

Electrical data

Amperage Rating
25 A
Voltage rating
1200 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.