Knowledge Search
Download document () of 20
We make what matters work*

TFP125

Eaton Bussmann series low voltage british standard fuse, 125A, AC 660 V, DC 350 V, V88/A4, 34 x 111 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TFP125
Model Code
125AMP 660V AC INDUSTRIAL FUSE
UPC
051712485258
EAN
5027590513890
Product Length/Depth
111 mm
Product Height
34 mm
Product Width
34 mm
Product Weight
200 g
Compliances
Not Applicable
Certifications
IEC Rated

Electrical rating

Amperage Rating
125 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
660 V
Voltage type
AC/DC

Physical details

Color
None
Fuse type
TFP

General information

Class
Class gG/gL
Connection
94 mm fixing centre
Construction size
A4
Fitted with:
Offset bolted tags
Fuse indicator
None
Fuse shape
Offset bolted tags
Fuse size
BS88/A4
Insulated metal gripping lugs (IMGL)
No
Quantity
10
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification