Eaton Bussmann series low voltage british standard fuse, 160A, AC 660 V, DC 350 V, V88/A4, 34 x 111 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TFP160
|
| Model Code |
160AMP 660V AC INDUSTRIAL FUSE
|
| UPC |
051712392877
|
| EAN |
5027590513906
|
| Product Length/Depth |
111 mm
|
| Product Height |
34 mm
|
| Product Width |
34 mm
|
| Product Weight |
199.9 g
|
| Compliances |
Contact Manufacturer
|
| Amperage Rating |
160 A
|
| Breaking capacity |
80 kA
|
| Interrupt rating |
80 kAIC
|
| Rated switching capacity |
80 kA
|
| Voltage rating |
660 V
|
| Voltage type |
AC/DC
|
| Color |
None
|
| Fuse type |
TFP
|
| Class |
Class gG/gL
|
| Connection |
94 mm fixing centre
|
| Construction size |
A4
|
| Fitted with: |
Offset bolted tags
|
| Fuse indicator |
None
|
| Fuse shape |
Offset bolted tags
|
| Fuse size |
BS88/A4
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|