Knowledge Search
Download document () of 20
We make what matters work*

TP250

Eaton Crouse-Hinds series Switch Box, (1) 1/2", Conduit (no clamps), 3-1/2", (2) 3/4", Steel, Gangable, 18.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP250
UPC
786189102505
Product Length/Depth
3 in
Product Height
3.5 in
Product Width
2 in
Product Weight
0.73 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
3-1/2"
Type
Gangable
Capacity
18 cubic in
Conduit/cable
Conduit (no clamps)
End Knockouts
(2) 3/4 in
Bottom Knockouts
(1) 1/2 in
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.