Knowledge Search
Download document () of 20
We make what matters work*

TP410

Eaton Crouse-Hinds series Square Outlet Box, (5) 1/2", 4", Conduit (no clamps), Drawn, 1-1/2", Steel, (12) 1/2", 22.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP410
UPC
786189104103
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.67 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
22 cubic in
Depth
1-1/2"
Conduit/cable
Conduit (no clamps)
Construction
Drawn
Side knockouts
(12) 1/2 in
Bottom Knockouts
(5) 1/2 in
Material
Steel

Export product specification