Eaton Crouse-Hinds series Square Outlet Box, (4) 1/2", (1) 3/4" C, 4", S, Red, Conduit (no clamps), Welded, 3-1/2", Steel, (12) 1/2", (1) 3/4" C, 46.0 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series square outlet box
|
| Catalog Number |
TP411RED
|
| UPC |
662279047751
|
| Product Length/Depth |
4 in
|
| Product Height |
3.5 in
|
| Product Width |
4 in
|
| Product Weight |
3 lb
|
| Certifications |
UL Listed
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Capacity |
46 cubic in
|
| Depth |
3-1/2"
|
| Conduit/cable |
Conduit (no clamps)
|
| Bracket style |
S
|
| Construction |
Welded
|
| Side knockouts |
(12) 1/2 in, (1) 3/4 in C
|
| Bottom Knockouts |
(4) 1/2 in, (1) 3/4 in C
|
| Color |
Red
|
| Material |
Steel
|