Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Conduit (no clamps), Welded, 2-1/8", Steel, (8) 3/4", Includes ground screw with pigtail lead, 30.3 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series square outlet box
|
| Catalog Number |
TP432PF
|
| UPC |
662279000916
|
| Product Length/Depth |
4 in
|
| Product Height |
2.13 in
|
| Product Width |
4 in
|
| Product Weight |
0.93 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Capacity |
30.3 cubic in
|
| Depth |
2-1/8"
|
| Conduit/cable |
Conduit (no clamps)
|
| Construction |
Welded
|
| Side knockouts |
(8) 3/4 in
|
| Bottom Knockouts |
(2) 1/2 in, (2) 1/2 in, (1) 3/4 in E
|
| Material |
Steel
|
| Special features |
Includes ground screw with pigtail lead
|