Eaton Crouse-Hinds series outlet box, (3) 1/2", (2) 3/4", 4", Conduit (no clamps), Drawn, 2-1/8", Steel, (8) 1/2", (4) 3/4", Ground screw installed, 30.3 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series square outlet box
|
| Catalog Number |
TP434G
|
| UPC |
786189804348
|
| Product Length/Depth |
4 in
|
| Product Height |
2.13 in
|
| Product Width |
4 in
|
| Product Weight |
0.91 lb
|
| Certifications |
CSA certified
UL Listed |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Capacity |
30.3 cubic in
|
| Depth |
2-1/8"
|
| Conduit/cable |
Conduit (no clamps)
|
| Construction |
Drawn
|
| Side knockouts |
(8) 1/2 in, (4) 3/4 in
|
| Bottom Knockouts |
(3) 1/2 in, (2) 3/4 in
|
| Material |
Steel
|
| Special features |
Ground screw installed
|