Eaton Crouse-Hinds series Square Cover, (1) 1/2", 4-11/16", Natural, Blank, with 1/2" KO, Steel, Flat, with 1/2" KO
| Product Name |
Eaton Crouse-Hinds series square cover
|
| Catalog Number |
TP572
|
| UPC |
786189105728
|
| Product Length/Depth |
4.69 in
|
| Product Height |
0.06 in
|
| Product Width |
4.69 in
|
| Product Weight |
0.4 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4-11/16"
|
| Bottom Knockouts |
(1) 1/2 in
|
| Color |
Natural
|
| Configuration |
Blank, with 1/2" KO
|
| Material |
Steel
|
| Type |
Flat, with 1/2" KO
|