Knowledge Search
Download document () of 20

TP7172

Eaton Crouse-Hinds series TP weatherproof extension adapter, 11.0 cu in capacity, Gray, 1-1/2" deep, Die cast aluminum, Single-gang, (2) 3/4" outlet holes

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof extension adapter
Catalog Number
TP7172
UPC
662276948686
Product Length/Depth
4.56 in
Product Height
1.5 in
Product Width
2.88 in
Product Weight
0.36 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Number of gangs
Single-gang
Depth
1-1/2"
Outlet holes
(2) 3/4"
Capacity
11.0 cu in
Color
Gray
Material
Die cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.