Download document () of 20
We make what matters work*

TSC35
35Amp 1200Vac / 660Vdc FUSE

Fuse-link, high speed, 35 A, AC 1200 V, DC 660 V, BS2692-1, 26 x 139 mm, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
TSC35
Model Code
35Amp 1200Vac / 660Vdc FUSE
UPC
051712392990
EAN
5027590514521
Product Length/Depth
139 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
134.7 g
Compliances
Not Applicable
Certifications
BS 2692-1

Electrical data

Amperage Rating
35 A
Voltage rating
1200 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.