Download document () of 20
We make what matters work*

TVA1635-3R0356-R

Eaton TVA Supercapacitor, 3V, 35F, 15 mohm, AECQ

General specifications

Product Name
Eaton TVA cylindrical cell supercapacitor
Catalog Number
TVA1635-3R0356-R
UPC
051712743617
Product Height
35 mm
Product Diameter
16 mm
Product Weight
9.3 g
Compliances
RoHS Compliant

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
16 x 35 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.015 Ω
Operating temperature range
-40 °C to +65 °C
Series
TVA
Max voltage
3 V
Capacitance
35 F
Leakage
90 µA
Thermal resistance
39 °C/W
Energy
157.5 J
Power
75 W
Peak current (1 sec)
34.4 A
Continuous current (15 °C rise)
5.1 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Automotive

Export product specification