Download document () of 20
We make what matters work*

TVA1860-3R0107-R

Eaton TVA Supercapacitor, 3V, 100F, 11 mohm, AECQ

General specifications

Product Name
Eaton TVA cylindrical cell supercapacitor
Catalog Number
TVA1860-3R0107-R
UPC
051712743631
Product Height
60 mm
Product Diameter
18 mm
Product Weight
20 g
Compliances
RoHS Compliant

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
18 x 60 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.011 Ω
Operating temperature range
-40 °C to +65 °C
Series
TVA
Max voltage
3 V
Capacitance
100 F
Leakage
225 µA
Thermal resistance
10 °C/W
Energy
450 J
Power
102 W
Peak current (1 sec)
71.4 A
Continuous current (15 °C rise)
11.7 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Automotive

Export product specification