Download document () of 20
We make what matters work*

ULMAS850

Eaton Menvier UL Sounder Base

General specifications

Product Name
Eaton UL Addressable detector
Catalog Number
ULMAS850
EAN
5018987417389
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.2 kg
Compliances
Not Applicable

Product specifications

Mounting method
Surface mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.