Knowledge Search
Download document () of 20
We make what matters work*

UNE16

Eaton Crouse-Hinds series UNE flexible fixture hanger, Male, 125 lb, 1/2" luminaire stem size, Malleable iron, Pendant mount

General specifications

Product Name
Eaton Crouse-Hinds series UNE flexible fixture hanger
Catalog Number
UNE16
UPC
782274643403
Product Length/Depth
3.15 in
Product Height
1.44 in
Product Width
1.12 in
Product Weight
0.38 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Mounting Type
Pendant
Gender
Male
Luminaire stem size
1/2"
Luminaire rated weight
125 lb
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.